Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+27 11 312 1848
Photo
dry-tech® bearing technology

+27 11 312 1848
Photo
ZA(EN)

Power & Signal

Number of products: 4

Han® 200 A axial module 09140012662 / 09140012762 / 09140012663 / 09140012763

Number of contacts: 1
Electrical data: 200A/1000 V
Conductor cross section: 25 ... 70mm²
Connection type: axial screw connection
1 291,74 ZAR/Pc.
To the product page

Han® 200A PE module 09140012667 / 09140012767

Number of contacts: 1 (PE)
Electrical data: 200A
Conductor cross section: 25 ... 70mm²
Connection type: Axial screw connection
1 916,77 ZAR/Pc.
To the product page

Han® 40 A axial module 09140022602 / 09140022702 / 09140022601 / 09140022701

Number of contacts: 2
Electrical data: 40A/1000 V
Conductor cross section: 2.5 ... 10mm²
Connection type: axial screw connection
596,34 ZAR/Pc.
To the product page

Han® C axial module 09140032602 / 09140032702 / 09140032601 / 09140032701

Number of contacts: 3
Electrical data: 40A/690 V
Conductor cross section: 2.5 ... 10mm²
Connection type: axial screw connection
661,51 ZAR/Pc.
To the product page

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH