CYL: Very flexible, medium corrugated tubes
CYL - recommended for static application! (low dynamic application possible)
The PMA ECONOMY corrugated tube type CYL is very flexible and is also suitable for application at lower operating temperatures. The tubes are used mainly in machinery and equipment construction.
Features:
- Polyamide 6/6.6 specially modified to withstand freezing temperatures
- Self-extinguishing, free of halogens and cadmium
- Good impact resistance, even at low temperatures
- Temperature range:-40°C to +105 °C; short-term: +150°C
- Chemical resistance: Against fuels, mineral oils, greases, alkalis, weak acids and bases, etc.