Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+27 11 312 1848
Photo
dry-tech® bearing technology

+27 11 312 1848
Photo
ZA(EN)

Chain opener for the E2.1 series

Open the energy chains of the E2.1 series in one go

With the new chain opener, the E2.1 energy chains can be opened very quickly by hand metre by metre. This tool is a must-have for anyone who purchases and uses the E2.1 chain as a product sold by the metre: the chain opener reduces the time needed to open the chain by a factor of 16.
Order chain opener now
Tech up

Tech up

  • Opening of long e-chain sections in one go
  • Versatile assembly tools for the E2.1 series
  • Less force is needed if these tools are used
Cost down

Cost down

  • Opening time reduced by a factor of 16 (from 33 to 2 seconds for a 1 m piece)
  • Fast return on investment
Proof

Proof

  • Reduction of assembly time by 94%
Installation time in seconds
Sustainability

Sustainability

  • Lightweight thanks to plastic housing
  • Have your energy chain recycled at the end of its life cycle with the igus chainge recycling program. No matter what manufacturer.
  • igus supports the circular economy of plastics and is investing in chemical recycling

Chain opener version With the new e-chain opener, the E2.1 e-chains can be opened very quickly by hand metre by metre. This tool is a must-have for anyone who purchases and uses the E2.1 e-chain as a product sold by the metre: the e-chain opener reduces the time needed to open the chain by a factor of 16.
Order chain opener now

Energy chains of the E2.1 series

Quiet operation, stronger and quicker to fill

  • Inner height: 26 - 48mm
  • The standard for applications in the medium-load range
  • Up to 10dB(A) quieter than E2/000
  • Can be assembled up to 55% quicker than predecessor

Further tools for energy chains
 

Chain opener for the E2/000 series

Assembly tool for the E2.1 | E4.1 | E6.1 series



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH