Lubrication-free linear guide based on drylin® W
Individual stroke lengths up to max. 3,000 mm
Radial loads up to 200 N
drylin® E stepper motors (with or without encoder and/or brake) available
Delivery includes angle flange for fixing
Part No. | A | Al | H | Ht | E2 | E3 | L | R | f | lt | sg | ha | lz | Stroke length | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
-0,3 | ±0,15 | ±0,15 | ±0,15 | ±0,3 | max. | |||||||||||
ZLW-1660-OD-02 | 104 | 100 | 70 | 70 | 86 | 82 | 248 | 58 | 0 | 79 | M8 | 35 | 36 | 3000 | Upon request | |
ZLW-1660-OD-03 | 104 | 100 | 70 | 70 | 86 | 82 | 248 | 58 | 0 | 79 | M8 | 35 | 36 | 3000 | Upon request | |
ZLW-1660-OD-04 | 104 | 100 | 70 | 70 | 86 | 82 | 248 | 58 | 0 | 74 | M8 | 35 | 36 | 3000 | Upon request |
Part No. | l2 | d2 | d | T1 | T2 | Ws | W1 | W2 | dw1 | IW | AW | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
h9 | ±0,25 | ±0,25 | |||||||||||
ZLW-1660-OD-02 | 20 | 14 | M5 - 10 deep | 65 | 60 | 5 | 15 | 54 | 8,5 | 328 | 114 | Upon request | |
ZLW-1660-OD-03 | 20 | 14 | M5 - 10 deep | 65 | 60 | 5 | 15 | 88 | 8,5 | 328 | 75 | Upon request | |
ZLW-1660-OD-04 | 20 | 14 | M5 - 10 deep | 65 | 60 | 5 | 248 | 70 | Upon request |