Fibre-rod for robots in the dry cleanroom

The triflex® energy chain TRC.40.058.0.ESD in combination with the associated fibre-rod system represents the first certified
three-dimensionally movable energy supply for dry cleanroom applications. In the context of the increasingly present electromobility, which has become an integral part of our everyday lives, requirements for the automated production of lithium-ion batteries have to evolve.
Tech up

Tech up

  • Energy chain suitable for dry cleanrooms and can move in multiple axes
  • No contact between energy chain and robot thanks to the integrated fibre-rod module
Cost down

Cost down

  • Quick and simple assembly due to prefabricated modules
  • Use of triflex R ESD bearing parts
  • No damage to ESD-sensitive parts due to abrupt discharge
Proof

Proof

  • Dry cleanroom ISO 4-5 certification from the Fraunhofer IPA
Sustainability

Sustainability

  • chainge® standard material; individual chain links can be replaced and a further step towards e-mobility

Test report

TRC.40.058.0.ESD with fibre-rod module

The system was specifically designed for use on industrial robots to ensure a smooth and ideally contact-free production process. The integrated fibre glass rods serve to stabilise the energy chain up to the fifth axis and prevent contact between the industrial robot and the energy chain. The subsequent TRC energy chain enables the movements to be followed precisely and thus offers a high degree of flexibility, which is particularly advantageous in dynamic areas of application. With thousands of successful applications in conditions other than cleanrooms, the system has been tried and tested in practice and stands for reliability and efficiency.How a fibre-rod module works: Video

Test environment:
The system was tested in a dry cleanroom with a dew point of -40°C, which corresponds to a relative humidity of <1 % at a room temperature of 22°C and cleanroom class ISO 3 with 3 different parameter sets:
Dry room test setup triflex R IPA Source: Roman Hickel, Fraunhofer IPA


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH