Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+27 11 312 1848
Photo
dry-tech® bearing technology

+27 11 312 1848
Photo
ZA(EN)

The low-profile linear axis with toothed belt drive

Cost-effective, space-saving econ toothed belt axis: drylin ZLN-40

The ZLN combines the flat and lightweight design of the drylin® N linear guide with the dynamics of a toothed belt axis. The smart design based on standard components reduces assembly costs and ensures fast delivery. Stroke length as required, a direct connection to the motor and a lateral toothed belt allowing the unit to be compact and low profile characterise the toothed belt axis.
 
  • Low-profile design, 27mm height
  • Vertical load from 30N
  • With NEMA stepper motors and EC/BLDC direct current motors
  • Delivery from 48 to 72 hours after receipt of order
Areas of use: automatic vending machines, service robotics, automation

zln-40

Technical data

Part No. max.
stroke length
 
[mm]
Weight
 

[kg]
additional
(per 100mm)
 
[kg]
Max. stat.
load capacity
axial
[N]

 
radial
[N]
Shaft end support
material
ZLN-40 750 0,24 0,05 30 80 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Dimensions [mm]

Part No. A AI H X E2 E3 AM LM lt ltm dp sg l v
ZLN-40 40 50 28 60 32 42 42,5 70 30 61,5 4,5 M3 141,5 60 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog
Lieferzeit

Lieferzeit

from 48 to 72 hours

The correct motor alignment for the toothed belt axis

In our instructions you will find out which alignment of the electrical connections for e.g. for motor, encoder or brake connection, is best suited to the toothed belt axis.
We define the alignment in degrees (looking at the motor from behind). 
 
Alignment of motor with toothed belt axis

Delivery time on request

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH