Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+27 11 312 1848
Photo
dry-tech® bearing technology

+27 11 312 1848
Photo
ZA(EN)

The robot for AGVs – robolink® DP with driverless transport system

robolink DP for AGV

Plug-and-play kit for robolink® DP with AGV from MiR

The robolink® combined with an AGV is a valuable addition to intralogistics, office management or patient care. In can be configured individually for the relevant application. The robolink® DP, including software and touch display, is available from igus in two variants:
  • without MiR connection frame (part number: DLE-MIR-0001)
  • with MiR connection frame (part number: DLE-MIR-0002)
The entire solution with the AGV (MiR) is available at RBTX, the igus® marketplace for low-cost robotics.

Modular solution for professional service robotics

With integrated software

The robolink® DP robot uses the igus Robot Control system. The software contained in the package connects the system with the AGV software, so that the two can be used together. 
Typical application areas include the following:
  • Bin-picking
  • Transport of small load carriers, products and other objects
  • Automatic loading and unloading of storage and conveyor system in various positions/at various heights
  • Performance of complex handling tasks such as intelligent detection, gripping, sorting or assembly of objects
  • Mobile quality control tests and inventory recording with camera sensors
  • Customer service
  • Patient care
igus Robot Control system

Tech up with igus news

Tech up

  • Using AGVs with robolink® DP autonomously
  • Plug-and-play kit integration for AGV and robolink® DP
  • Autonomous employee support
Cost down with igus news

Cost down

  • Ready-to-use integration with software and hardware
  • Expected amortisation in 12-18 months
  • Use of Low Cost Automation products
evidence from igus news

Proof

  • Quick integration – just a few minutes thanks to the plug-and-play system; switch it on, do your plotting, create your stations and you're ready to go
recycling with igus news

Sustainability

igus® supports the circular economy and invests in chemical recycling. Learn more about this topic at Plastic2Oil.


Technical data

  • Height: 1780mm
  • Unloading height: min. 600mm, max. 1500mm
  • Total weight: 22.4kg + 62.5kg
  • Supported container sizes: 300 x 400mm (400 x 600m upon request)
AGV software

robolink® DP

robolink® RL-DP lightweight robot for flexible automation

  • Up to 790mm of reach
  • Available with  igus Robot Control   (optional)
  • Individual colour selection possible
  • Special version for splash water with IP44 available

Low Cost Automation - Fields of Application

LCA Applications More than 8,000 individual solutions per year!
Select your industry or application and learn more about our customers' success stories.
Go to app library

Download current catalogue

News HMI 2021 You can find all Low Cost Automation innovations at a glance in our interactive catalogue. 
 

To the Low Cost Automation shop

shopping icon Discover a variety of products and solutions for your problems in our online shop.
 
Go to the other products


Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH