Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+27 11 312 1848
Photo
dry-tech® bearing technology

+27 11 312 1848
Photo
ZA(EN)
drylin E SLW-BB-25120

Linear module with dryspin® lead screw technology

... more dynamic than ever ...

In the linear module series SLW, installation size 25 can now be configured with dryspin® high helix thread. With this new dynamic, feed rates of up to 90mm/rotation can be achieved
Request here

Tech up with igus drive technology

Tech up

  • Configurable with seven dryspin® high helix threads
  • Quiet and low-vibration operation
  • Linear carriages available in varying lengths
Reduce costs with igus®

Cost down

  • Ready-to-install linear module in the required millimetre-precise length
  • System configuration online
  • Ready for connection with drylin® E electric motor and
    dryve control system
igus® demonstrates how it works!

Proof

  • High helix thread DS20x80, dynamic axial force
    300N, stroke length 150mm, feed rate 0.6m/min., speed 7.5rpm, operating time 50%,
    service life 521,097 double strokes
Plastic to Oil - igus® is sustainable

Sustainability

  • drylin® W linear guide and dryspin® lead screw technology
    are 100% lubrication-free and maintenance-free
  • igus® has been an investor in Mura
    Technology from the very beginning and is advancing chemical
    recycling. From plastic waste to crude oil in 20 minutes:
    igus.eu/hydroprs



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH