Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+27 11 312 1848
Photo
dry-tech® bearing technology

+27 11 312 1848
Photo
ZA(EN)
drylin® E News 2022 Size 40 gearbox

Gearbox in installation size 40

space-saving, quiet, strong

Compact gearbox for motor applications in confined installation spaces. The small and light gearbox is available in six gear reductions, which are suitable for igus® stepper and EC/BLDC motors. Due to the small gearbox, smaller motors and control systems can be used, which saves costs.
Ask questions about the product or drylin here
Tech up

Tech up

  • Suitable for all igus® NEMA 17 stepper & EC/BLDC motors
  • Six gear reductions, which can be selected to suit each application
  • Suitable for 5mm and 8mm motor shafts
Cost down

Cost down

  • Use smaller, more cost-effective motors in conjunction with gearbox
  • Use more cost-effective motor control systems in conjunction with smaller motors and the gearbox
Proof

Proof

  • 73% more weight savings than GEA-60
  • 55% less installation space compared to GEA-60
Sustainability

Sustainability

  • Maintenance-free
  • CE according to ROHS
  • igus® has been an investor in Mura Technology from the very beginning, and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes: igus.eu/hydroprs

Here, you can see the gearbox in detail:

Product presentation of the gearbox in installation size 40

News catalogue 2022

New products catalogue
Go to News

More drylin® E motors news

News
Discover now

Send a request

Send enquiry
Click here



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH