Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+27 11 312 1848
Photo
dry-tech® bearing technology

+27 11 312 1848
Photo
ZA(EN)
drylin® E News 2022  Drives für DC motors

Drives for DC motors

control easily and safely

The new DC motor drives D5 and D6 control DC motors in a wear-resistant way. The broad supply voltage range allows both battery and industrial operation. The left and right rotation of the motor can be started via simple mechanical buttons and developer boards or PLC. While the D5 drive has a strong housing, the D6 drive is offered without a housing, and is therefore particularly space-saving.
Request here
Tech up

Tech up

  • Control DC motors
  • Suitable for all igus® motors
  • Motor speed can be controlled via PWM
  • Easy installation of switch cabinet on TS35 rail
Cost down

Cost down

Proof

Proof

  • 25% more cost-effective than dryve D3 DC motor control system
  • Can be controlled with 5-24V directly on a PLC or developer boards
  • 90% time savings during commissioning due to igus® sample programmes
 
 
Sustainability

Sustainability

  • Maintenance-free
  • CE according to ROHS
  • igus® has been an investor in Mura Technology from the very beginning, and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes: igus.eu/hydroprs

Here, you can see both motor controls in detail:

Product presentation of the D5 and D6 motor drives

News catalogue 2022

News catalogue
Go to News

More drylin® E motors news

News
Discover now

Send a request

Send enquiry
Click here



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH