Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+27 11 312 1848
Photo
dry-tech® bearing technology

+27 11 312 1848
Photo
ZA(EN)
drylin® E output stage with pulse jog & loop mode

drylin® E output stage with pulse jog & loop mode

... simple and cost-effective ...

The simple commissioning distinguishes these three new stepper motor output stages. The output stage is adjusted directly on the unit with simple micro-switches. No software, programming or expertise is required. Via a standardised step/direction interface, a higher-level control system can control the output stages and thus execute a wide variety of movements. A fixed speed can be preselected by means of jog mode and started with digital input. The simplest height adjustments or drawer movements can be implemented by means of jog mode and limit switches.
In loop mode, the movement constantly oscillates back and forth between two limit switches, allowing coating or pivoting systems to be implemented. Ready to ship in 24hrs.
Discover now in the online shop
Tech up

Tech up

  • Pulse mode (pulse/direction)
  • Jog mode (constant speed)
  • Loop mode (constant end-to-end motion)
  • Smooth running
  • Motor Self Tuning
Cost down

Cost down

  • Standardised pulse/direction interface
  • Compatible with many industrial control systems
  • Quick initial operation
  • Free sample programme igus.eu/sample-program
Proof

Proof

  • Can be controlled with 5-24V directly on a PLC or developer boards (no series resistor)
  • Can be used with ready-made software modules from renowned manufacturers
  • 90% time savings during commissioning due to igus® sample programmes
Sustainability

Sustainability

  • Maintenance-free
  • CE according to ROHS
  • igus® has been an investor in Mura Technology from the very beginning, and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes: igus.eu/hydroprs


News catalogue 2022

New products catalogue
Go to News

More drylin® E motors news

News
Discover now

Send a request

Send enquiry
Click here



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH