Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+27 11 312 1848
Photo
dry-tech® bearing technology

+27 11 312 1848
Photo
ZA(EN)
drylin E ST shaft motors short

drylin® E stepper motors in short type

... space-saving and strong ...

The shorter stepper motors can be used to implement space-saving applications such as medical, laboratory or desktop devices. Quiet running is achieved by means of high-quality ball bearings. Closed-loop control can be implemented with optional angular encoder, which reduces energy consumption and reduces operating noise.
Request here
Tech up

Tech up

  • Shorter motor design for space-saving installation
  • Standardised motor connection via JST & Molex connector
  • With encoder for secure positioning
Cost down

Cost down

  • Reduce energy consumption by means of "Closed Loop" technology
  • Alternative to high-voltage servo motors
  • Use of the motors with affordable output stages
     
Proof

Proof

  • 42% shorter type (average value of the series)
  • 45% weight saving (average value of the series)
Sustainability

Sustainability

  • Maintenance-free
  • CE according to ROHS
  • CE according to EMC
  • igus® has been an investor in Mura Technology from the very beginning, and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes: igus.eu/hydroprs

Overview of the new installation sizes of the motors with shaft seal

Installation size NEMA11

Motor with shaft seal NEMA11

Installation size NEMA17

Motor with shaft seal NEMA17

Installation size NEMA23

Motor with shaft seal NEMA23

Installation size NEMA24

Motor with shaft seal NEMA24

Installation size NEMA34

Motor with shaft seal NEMA34

Why drylin® E motors?

Electric motors are ready to ship in 24 hours


drylin® E motors are ready to ship in 24 hours
Large stocks of electric motors


Always large stocks on hand
drylin® E motors have a long product service life


drylin® E motors have a long product service life
Long-term product availability


The product range is available over the long term
No minimum order quantity for electric motors


No minimum order quantity
100% tested


Our electric motors have been thoroughly tested

News catalogue 2022

New products catalogue
Go to News

More drylin® E motors news

News
Discover now

Send a request

Send enquiry
Click here



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH