Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+27 11 312 1848
Photo
dry-tech® bearing technology

+27 11 312 1848
Photo
ZA(EN)
LCA_PROD_RL-A10-0206_1

Apiro® lift/push drive

The Apiro® lift/push drive is used for height adjustments or pusher applications. It can transmit significantly larger forces than the Apiro® cantilever axis (up to 250N). Several gearboxes can be easily synchronised.
  • Dry operation thanks to tribologically optimised plastics
  • Adjustment can be motorised or manual
  • Suitable for splash water applications
  • Lightweight
  • Load : 250N
  • Feed rate: 0.5mm/rev
  • Stroke: 10-500mm
  • Speed: 50mm/s
Application examples:
  • Height adjustments
  • Pusher applications

Tech up with igus news

Tech up

  • Expansion of the modular Apiro® gearbox system
  • Greater power transmission than the Apiro® cantilever axis by a factor of five.
  • Easy synchronisation thanks to Apiro® modular gearbox system
  • Motor or manual drive available
  • Lightweight due to igus® high-performance polymers
Cost down with igus news

Cost down

  • Can be combined with the modular Apiro® gearbox system
  • Cost-effective gearboxes made of iglidur® polymer material
  • Maintenance-free thanks to iglidur® polymer gears
evidence from igus news

Proof

  • Gearbox performance data determined in comprehensive testing
recycling with igus news

Sustainability

  • Lightweight and completely lubrication-free operation
  • Wear-resistant parts are replaceable
  • High compatibility in the Apiro® modular gearbox system - can be reused even with a change in design
  • igus® has been an investor in Mura Technology from the very beginning, and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes:
  • igus.eu/hydroprs

The Apiro lift/push drive explained for you

Low Cost Automation - Fields of Application

LCA Applications More than 8,000 individual solutions per year!
Select your industry or application and learn more about our customers' success stories.
Go to app library

Download current catalogue

News HMI 2021 You can find all Low Cost Automation innovations at a glance in our interactive catalogue. 
 
To the catalogue

To the Low Cost Automation shop

shopping icon Discover a variety of products and solutions for your problems in our online shop.
 
Go to the other products



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH