igusigus-icon-cart(0)

chainflex® fibre optic cable CFLG88

CFLG88.2.50/125 product image
igus-icon-lupe
1. Outer jacket: pressure-extruded PVC mixture 2. Banding: plastic fleece 3. Filler: high tensile strength aramid dampening element 4. Fibre shell: LSZH ("Low smoke & zero halogen") material 5. Reinforcement: extremely flexible and high tensile strength aramid alloy 6. Fibre: fibre optic cable made of glass
igus-icon-lupe
1. Extruded PVC compound 2. Optic fibre cores with high tensile strength aramid damping elements wound in optimised pitch length 3. Special fixed core elements with aramid strain relief
igus-icon-lupe
play iconCFLG88.2.50/125 video
igus-icon-lupe
1 of 4
chainflex® fibre optic cable CFLG88
1. Outer jacket: pressure-extruded PVC mixture 2. Banding: plastic fleece 3. Filler: high tensile strength aramid dampening element 4. Fibre shell: LSZH ("Low smoke & zero halogen") material 5. Reinforcement: extremely flexible and high tensile strength aramid alloy 6. Fibre: fibre optic cable made of glass
1. Extruded PVC compound 2. Optic fibre cores with high tensile strength aramid damping elements wound in optimised pitch length 3. Special fixed core elements with aramid strain relief
chainflex® fibre optic cable CFLG88
igus-icon-arrow-left
igus-icon-arrow-right
  • Gradient glass-fibre cable for flexing applications
  • PVC outer jacket
  • Silicone-free
  • Flame retardant
  • Not oil-resistant
  • chainflex® class: 3.1.1.1
Item no.
chainflex® CASE available
chainflex® CASE available

Other Solutions

chainflex® fibre optic cable CFLG.LB.PUR

chainflex® fibre optic cable CFLG.LB.PUR

CFLG.2LB.PUR.62.5/125

Graded index glass fibre cable for very heavy duty, PUR outer jacket, metal-free, oil-resistant, flexible at temperatures down to -40°C, PVC and halogen-free, UV-resistant

ZAR 649.04/m
igus-icon-lieferzeit
ready for shipping in 4 - 7 working days
chainflex® twistable fibre optic cable CFROBOT5

chainflex® twistable fibre optic cable CFROBOT5

CFROBOT5.500

For torsion application, TPE outer jacket, oil and bio-oil-resistant, UV-resistant, flexible at low temperatures, resistant to hydrolysis and microbes, PVC and halogen-free

ZAR 700.59/m
igus-icon-lieferzeit
ready for shipping in 24 - 48 hours

Consulting

I would be happy to answer your questions personally

Vishay Sudamma
Vishay Sudamma

igus-icon-phone+27 82 655 8578

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:South Africa

      The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH