Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+27 11 312 1848
Photo
dry-tech® bearing technology

+27 11 312 1848
Photo
ZA(EN)

robolink® W draw-wire robots

Product information
  • Payload up to 0.5kg
  • Reach up to 650mm
  • Degrees of freedom: From 2 to 6
  • Speed: 6 picks/min
  • Optionally with gripper
  • Design flexibility
Product description
robolink® W draw-wire robots - multi-axis articulated arm robot complete module up to 6 degrees of freedom
Our robolink® W draw-wire robots can be used individually and flexibly. It has up to six degrees of freedom and can be equipped with or without a control system. The draw-wire robot can be used for applications with precision requirements of 2.0mm with a load of up to 0.5kg. This type of articulated arm robot is typically used with cycle times of > 7s.
  • Arm length can be freely selected
  • Carrying handles
  • Connections for motor and sensor cables
  • Compressed air connection for pneumatic components
  • Integrated cooling fan
  • Service life: 100,000-150,000 cycles

The plastic joints are connected by aluminium tubes, which can be manufactured in specific lengths for each articulated arm. To reduce weight further, there are also options for carbon fibre or reinforced plastic tubes. The actuating wires are guided through the arms. These are specially developed Bowden cables. This method allows flexibility in the design phase, from 1 DOF up to a maximum of 6 DOF
 
 
Application examples
Typical applications of our robolink® W multi-axis articulated robots include pick and place applications, quality controls and loading processes.
 
If you are not sure whether the robot is right for your application, feel free to contact us for a demo.
Technical data
Downloads

Consulting

Photo
Vishay Sudamma

Technical Sales Representative

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH