Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+27 11 312 1848
Photo
dry-tech® bearing technology

+27 11 312 1848
Photo
ZA(EN)

SCARA robot 4 DOF without cladding | size M | 560 mm working space

Product information
  • Payload: 2 kg
  • Range: 560 mm
  • Reach in Z-axis: 500mm, can be customised upon request
  • Degrees of freedom: 4
  • Speed: 20 picks/minute
  • Minimum service life: 2.5 million cycles
  • IP Protection Class IP45, splash-proof

Optionally available
Product description
SCARA robot four DOF with cover
Our SCARA robots can be used individually and flexibly. It has four degrees of freedom and can be equipped with or without a control system. The SCARA can be used for applications with a precision requirement of 0.5mm with a load of up to 2kg and can be individually adjusted in the Z-stroke. As standard, the Z-stroke can be designed to measure up to 3000mm. This type of robot is typically used at cycle times of > 30 picks/minute. The suitable igus robot control software can be downloaded free of charge in advance and is optionally available as a version with control system in the switch cabinet or as a top-hat (DIN) rail version. Our SCARA robots consist largely of our tribologically optimised plastics and enable significant cost savings. At the same time, a long service life and freedom from maintenance are offered.
 
Application examples
Typical applications of our SCARA robots include pick and place applications, conveyor belt picking and loading processes.

Robot control system for an easy entry into automation
The SCARA is compatible with igus® Robot Control for SCARA robots. The igus® Robot Control enables a simple and intuitive ystem for robot control and programming, making it easy to get started with automation. The modular design makes it possible to control various igus kinematics, such as delta robots. The delta robot can be controlled directly with all its advantages using our igus® Robot Control .
The free-of-charge, licence-free igus Robot Control software is integrated into the control system and thus makes use of a uniform operating concept and consistent communication services for many components of a system. This means less project planning effort and faster commissioning.
The igus® Robot Control is not a component of the part and can optionally be purchased from us. A master control system is not necessary.

If you want to use your own (robot) control system, that's no problem either.

Alternatively, it is also possible to operate each axis individually with a control system. For example, with our igus® D1 dryve motor control system. With this control architecture, you need one motor control system per linear axis or motor and an additional master control system, which controls the coordination of the movement. You must then program the inverse kinematics for the delta robot yourself on your development environment.
The motor control systems are not a component of the part and can be ordered from us as an option. Master control system is currently not offered by igus.

Optional accessories
Linear axis
 
If you are not sure whether the robot is right for your application, feel free to contact us for a demo.
Technical data
Downloads

Consulting

Photo
Vishay Sudamma

Technical Sales Representative

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH