Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+27 11 312 1848
Photo
dry-tech® bearing technology

+27 11 312 1848
Photo
ZA(EN)

Energy chain complete set for 2-axis Delta - 400 mm

Product information
  • Universal: Connection element with strain relief option
  • Stable: Large, assembly-friendly bolts
  • Cable-friendly: Very smooth contours - best cable protection
  • Quiet: Built-in "brake" reduces noise
  • Robust: Angular stop system for large additional loads
  • Varied: Cannot be opened or can be opened on both sides in the inner and outer radius

Suitable for Delta robot with 2 axes:
  • [Linkid="426"]
Product description
Series E2i.15 - openable from the inner radius

Energy chain complete set for 2-axis delta robots - working range: 400 mm
For safe cable routing to the tool
Open design - can be opened in the inner radius

1 complete set consists of:
Energy chain E2i.15.20.048.0
+ connecting elements
+ Separators (1x per 2nd section)
+ Fixed point/driver plate
+ mounting material

E-chains of the E2.1 series are characterized by a long service life, particularly quiet operation and easy filling and assembly.
Thanks to the swing-open crossbars, the e-chain® is very easy to access and therefore easy to fill.
Technical data

Consulting

Photo
Vishay Sudamma

Technical Sales Representative

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH