Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+27 11 312 1848
Photo
dry-tech® bearing technology

+27 11 312 1848
Photo
ZA(EN)

e-spool® flex mini - uninterrupted panel feed | Extension length 3m

  • No slip ring
  • Without interruption (no slip ring), for energy,
    data, fluids and air
  • Space-saving
  • Universal assembly
  • Constant tensile strain on the cable
  • Cost-effective
  • Easy in case of repair
Note: Please consider VDE 0298 Part 5 (Current carrying capacity and conversion factors for wound cables) when selecting your cables and when using e-spool flex

Unsure whether it fits?

Product description
The e-spool flex mini is the igus version of a cable drum without a slip ring. Cable diameters from 5mm up to 7mm can be used. The cable is always safely routed through a feed-through to ensure that it is properly wound at all times.
 
  • Easy handling: pull-out force is almost constant and secure locking
  • Without interruption: for energy, data, fluids and air
  • Assembly-friendly: easy replacement of the cable, even with installed connectors
  • Space-saving: cable retracts into original position, leaving the path free
Further information

Typical industrial sectors and applications
Wherever a cable needs to be moved freely in use and stowed away safely and cleanly after use ► Panel pull-out in medical technology, at dentist, at charging stations for e-bikes, in the office and more.

Note: When selecting your cables and using e-spool flex, please take into account VDE 0298 Part 5 (Current carrying capacity and conversion factors for coiled cables).
Technical data

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH