igusigus-icon-cart(0)

iglidur® A350, sleeve bearing, mm

The endurance runner at higher temperatures in the food sector
iglidur® A350, sleeve bearing, mm
iglidur® A350, sleeve bearing, mm drawing
1 from 2
iglidur® A350, sleeve bearing, mm
iglidur® A350, sleeve bearing, mm drawing
igus-icon-lupe
  • Part number: A350SM-0405-04
  • Material: iglidur® A350
  • Shape: Shop sleeve bearings
  • Dimensions:
    • d1 4 mm
    • d2 5.5 mm
    • b1 4 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • Excellent coefficient of friction
  • Low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to high loads (>60N/mm²)
  • FDA-compliant
  • EU 10/2011-compliant
Total price:

plus VAT and shipping charges

igus-icon-lieferzeit
ready for shipping in 10 - 15 working days
iglidur® A350 | The endurance runner at higher temperatures in the food sector
iglidur® A350 plain bearings are designed in such a way that they can be used for all loads in the food and packaging industry. Even high loads, as seen in lifting equipment or presses, are easy and the bearings work without any external lubrication.

Typical applications

Food industry
Beverage industry
Medical technology

Find more applications here:
Industry solutions

 
When to use it?
  • When FDA compliance is required
  • When wear resistance and FDA are required for high loads
  • When the bearing is used in acid environments
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Juan-Eric Davidtz
Juan-Eric Davidtz

igus-icon-phone+27 11 312 1848

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:South Africa

      The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH