igusigus-icon-cart(0)

chainflex® control cable CF891

CF891.05.02 product image
igus-icon-lupe
CF891.05.02 product image
igus-icon-lupe
play iconCF891.05.02 video
igus-icon-lupe
1 of 3
CF891.05.02 product image
CF891.05.02 product image
CF891.05.02 video
  • For flexing applications
  • iguPUR outer jacket
  • Overall shield
  • Flame retardant
  • Silicone-free
  • UV-resistant
  • Oil-resistant (according to DIN EN 50363-10-2)
  • chainflex® class: 3.1.3.1
Item no.
chainflex® CASE available
chainflex® CASE available

Other Solutions

chainflex® control cable CF78.UL

chainflex® control cable CF78.UL

CF78.UL.05.04

For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes

ZAR 129.93/m
igus-icon-lieferzeit
ready for shipping in 4 - 7 working days
chainflex® control cable CF881

chainflex® control cable CF881

CF881.05.03

For flexible stressing capacity, PVC outer jacket, shielded, flame-retardant

ZAR 31.42/m
igus-icon-lieferzeit
ready for shipping in 4 - 7 working days
chainflex® control cable CF890

chainflex® control cable CF890

CF890.05.02

For flexible use, iguPUR outer jacket, oil-resistant, flame-retardant

ZAR 21.96/m
igus-icon-lieferzeit
ready for shipping in 4 - 7 working days

Consulting

I would be happy to answer your questions personally

Vishay Sudamma
Vishay Sudamma

igus-icon-phone+27 82 655 8578

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:South Africa

      The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH