igusigus-icon-cart(0)

drylin® E stepper motor with connector, NEMA 17

Standard
MOT-AN-S-060-005-042-M-A-AAAA product image
igus-icon-lupe
MOT-AN-S-060-005-042-M-A-AAAA product image
igus-icon-lupe
MOT-AN-S-060-005-042-M-A-AAAA technical drawing
igus-icon-lupe
MOT-AN-S-060-005-042-M-A-AAAA technical drawing
igus-icon-lupe
play iconMOT-AN-S-060-005-042-M-A-AAAA video
igus-icon-lupe
1 of 5
drylin® E stepper motor with connector, NEMA 17
drylin® E stepper motor with connector, NEMA 17
drylin® E stepper motor with connector, NEMA 17
drylin® E stepper motor with connector, NEMA 17
drylin® E stepper motor with connector, NEMA 17
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA17/flange dimension 42mm
  • Protection class: Motor housing IP65 (shaft seal IP52)
  • Holding torque: 0.50Nm
  • Rated current: 1.80A
  • Motor connection: Metric M12 connector
Item no.

Consulting

I would be happy to answer your questions personally

Juan-Eric Davidtz
Juan-Eric Davidtz

igus-icon-phone+27 11 312 1848

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:South Africa

      The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH